Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Article description
Alu profile F-3G 30x30
Order-no.
Profile length
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Anod. coating
light colored
Surface
335.1 mm²
IX
3.5 cm^4
IY
3.6 cm^4
WX
2.2 cm³
WY
2.4 cm³
Calculated weight
9.320 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Accesorios recomendados
Preview - Generation
Previsualización
3D
2D

Filiales del fabricante
Seleccione un país para ver las oficinas locales