Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Article description
Clamping profile
Typ
KLD 30x40
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Clamping A
mm
Enter value for KBA
Clamping A
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
436 mm²
IX
5.5 cm^4
IY
3.8 cm^4
WX
2.7 cm³
WY
2,5 cm³
Inner width
10.000 mm
Inner height
10.000 mm
inner radius
0.700 mm
bore distance width
21.000 mm
bore distance height
21.000 mm
Angle A
0.000
Calculated weight
0.014 kg
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Accesorios recomendados
    No related equipment available
Preview - Generation
Previsualización
3D
2D

Filiales del fabricante
Seleccione un país para ver las oficinas locales