Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Article description
Aluminium clamping profile
Typ
KL 30x30-3
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Clamping A
mm
Enter value for KBA
Clamping A
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
320 mm²
IX
2,4 cm^4
IY
3,1 cm^4
WX
1.6 cm³
WY
2.1 cm³
Calculated weight
0.010 kg
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
İlgili ekipmanlar
    No related equipment available
Preview - Generation
Öngörünüm
3D
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin