Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Article description
Aluminum insert profile
Type
ESP 30x30/2
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
293.8 mm²
IX
2.4 cm^4
IY
2,8 cm^4
WX
1.5 cm³
WY
1,8 cm^3
bore distance width
21.000 mm
bore distance height
21.000 mm
Calculated weight
7.960 g
Standard delivery time of the article after receipt of order
Registration No. WEEE
DE71223010
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Související vybavení
    No related equipment available
Preview - Generation
Náhled
3D
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady