Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
RK SyncFlex V
Type
Multilift II product line
Order-no.
Version
Length
110 mm
Length
mm
Distance
90 mm
Length
280 mm
Abstand E
mm
Abstand F
Inch
Length
mm
Thread
Weight
kg
Registration No. WEEE
DE71223010
Maintenance interval for the item
No Need
eClass V 8.0
23-30-92-90
Customs tariff number
73089098
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices