Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Article description
Alpha Colonne
Type / Size
Version
Order-no.
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
max. Stroke
mm
Installation length
mm
max. speed
mm/s
max. Force
N
A
150 mm
B
130 mm
C
9 mm
D
128 mm
E
114 mm
F
100 mm
Weight
kg
Maintenance interval for the item
According to assembly instructions
Standard delivery time of the item after receipt of order
3-4 weeks after receipt of order
Registration No. WEEE
DE71223010
Further information on the website RK Rose+Krieger
Further information on the website RK Rose+Krieger
Assembly Instructions
Assembly Instructions DE, GB
eClass V 8.0
23-30-19-90
Customs tariff number
85011010
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices