Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Article description
Pipe clamp (stainless steel)
Clamp diameter
mm
Order-no.
delivery set
pack of 10
Distance fixing hole
mm
Total length
mm
Total height
mm
diameter clamping hole
6.500 mm
Clamp width
12.000 mm
Material thickness
mm
distance center diameter
mm
Material
Stainless Steel
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
kg
Maintenance interval for the item
No Need
Standard delivery time of the item after receipt of order
1 week after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices