Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Insert profile
Type
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
PROFILE
all F-Profiles
A
10.3 mm
B
6.6 mm
C
6.3 mm
Advise: Scale of pack quantities
calculated Weight
kg
standard delivery time after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices