Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 6
Article description
Electrical Cylinder
Type / Size
M 999.1
Order-no.
QKA15BA010050
Length of Travel
50 mm
Position
mm
max. Speed
14
mm/s
max. Force F
125
N
Electrical connection
24 V DC
Duty cycle (at max. load)
50
h
Weight
0.40 kg
Maintenance interval for the item
according to assembly instructions
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-18-90
Customs tariff number
85011010
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices