Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Aluminium Profile
Typebezeichnung des Aluminiumprofils
F-50x50-L
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Possible profile lengths
Surface properties
anodised, clear
Cross-sectional area
866 mm²
I
22,5 cm^4
W
9,0 cm³
calculated Weight
0.023 kg
Standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
Maintenance interval for the item
No Need cm³
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices