Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Aluminium Profile
Typbezeichnung des Aluminiuzmprofils
F-100x100
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Possible profile lengths
Anod. coating
anodised, clear
Cross-sectional area
2890 mm²
I
304,1 cm^4
W
608,2 cm³
calculated Weight
78.040 g
Standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices