Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Article description
F-60x120
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
2777 mm²
IX
94,7 cm^4
IY
372,3 cm^4
WX
31,5 cm³
WY
62,0 cm³
calculated Weight
0.075 kg
Standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Information
Registration No. WEEE
DE71223010 mm
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
預覽
3D
2D

產品目錄供應商定位元
選擇一個國家查看當地辦事處