Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Article description
F-40x160
Order-no.
Profile lenghts
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Anod. coating
light colored
Surface
2350 mm²
IX
39,8 cm^4
IY
579,6 cm^4
WX
19,9 cm³
WY
72,4 cm³
calculated Weight
0.063 kg
standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Information
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
預覽
3D
尺寸
2D

產品目錄供應商定位元
選擇一個國家查看當地辦事處