Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article description
Aluprofil S-40x80
Bestellnummer.
Profile lenghts
mm
Profile lenghts
Anod. coating
Surface
1237 mm²
IX
19,4 cm^4
IY
76 cm^4
WX
9,7 cm^3
WY
19 cm^3
Length-related weight
g
Standard delivery time after receipt of order
1 Week after receipt of order
Registration No. WEEE
DE71223010
Maintenance interval for the item
No Need
eClass V 8.0
23360101
Custom tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
W
cm^3
I
cm^4
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices