Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Alu Profile D-Type
Type
80x160
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
5212 mm²
IX
367.5 cm^4
IY
1397.0 cm^4
WX
91.6 cm³
WY
174.6 cm³
Calculated weight
0.141 kg
Standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration Number WEEE
DE71223010
eClass V 8.0
23-36-01-90
Custom tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices