Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
wall flange
Type / Size
FIW 40
order-no.
13403430025
weight
0.43 kg
Standard delivery time of the article
2 Days
eClass V 8.0
23-36-01-03
custom tariff number
76169910
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices