Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Order-no.
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Compressive force
N
tensile force
800 N
Lifting speed
mm/s
max. Stroke
650 mm
Installation height
560 mm
Weight
18 kg
Further information on the website RK Rose + Krieger,
Further information on the website RK Rose+Krieger
Assembly Instructions
Assembly Instructions DE, GB
Standard delivery time of the article after receipt of order
3-4 Weeks
Registration No. WEEE
DE71223010 mm/s
eClass V 8.0
23-30-19-90
Customs tariff number
84289090
other interested parties also searched for
Lifting unit, Lifting cylinder, Lifting device, Lifting column, Lifting columns, lifting gear, Lifting guide, Height control unit
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices