Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article
Ball joint
Type / Size
KGGPZ 18
Order-no.
181800350260
Klemmung Durchmesser
18.1 mm
Klemmung Länge
25 mm
Distance
15 mm
Distance
62 mm
Breite Kugelkopfplatte
40 mm
Distance fixing hole
20 mm
Distance fixing hole
30 mm
Length
65 mm
Tiefe Kugelkopfplatte
30 mm
Length
88 mm
Distance fixing hole
44 mm
Breite Langloch
5.5 mm
Length
21 mm
Maintenance interval for the item
No Need
Weight
0.151 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices